This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Maxim Integrated MAX2121 Direct-Conversion Tuner IC
COM-19557

Maxim Integrated MAX2121 Direct-Conversion Tuner IC

SKU: COM-19557

Maxim MAX2121 Direct-Conversion Tuner IC is a low-cost, direct-conversion tuner IC designed for satellite set-top and VSAT applications.

Out of stock
SKU
COM-19557

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Maxim MAX2121 Direct-Conversion Tuner IC is a low-cost, direct-conversion tuner IC designed for satellite set-top and VSAT applications. It directly converts the satellite signals from the LNB to the baseband using a broadband I/Q downconverter. The operating frequency range extends from 925MHz to 2175MHz.

The device includes an LNA and an RF variable-gain amplifier, I and Q downconverting mixers, and base-band lowpass filters and digitally controlled baseband variable-gain amplifiers. Together, the RF and base-band variable-gain amplifiers provide more than 80dB of gain control range.

The Maxim MAX2121 includes fully monolithic VCOs, and a complete fractional-N frequency synthesizer. Additionally, an on-chip crystal oscillator is provided along with a buffered output for driving additional tuners and demodulators. Synthesizer programming and device configuration are accomplished with a 2-wire serial interface.

Features & Specs

  • 925MHz to 2175MHz frequency range
  • Monolithic VCO
  • -97dBc/Hz at 10kHz low phase noise
  • No calibration required
  • -75dBm to 0dBm high dynamic range
  • 123.75MHz integrated LP filters
  • Single +3.3V ±5% supply
  • Low-power standby mode
  • Address pin for multituner applications
  • Differential I/Q interface
  • I2C 2-wire serial interface
  • Very small, 5mm x 5mm, 28-pin TQFN package

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Maxim Integrated MAX2121 Direct-Conversion Tuner IC
Maxim Integrated MAX2121 Direct-Conversion Tuner IC COM-19557
$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing