This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Maxim Integrated MAX30101 Pulse Oximeter & Heart-Rate Sensor
SEN-17981

Maxim Integrated MAX30101 Pulse Oximeter & Heart-Rate Sensor

SKU: SEN-17981
Out of stock
SKU
SEN-17981

Maxim Integrated MAX30101 Pulse Oximeter and Heart-Rate Sensor is an integrated pulse oximetry and heart rate monitor module for fitness and healthcare.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Maxim Integrated MAX30101 Pulse Oximeter and Heart-Rate Sensor is an integrated pulse oximetry and heart rate monitor module for fitness and healthcare. This device includes internal LEDs, photodetectors, optical elements, and low-noise electronics with ambient light rejection. The MAX30101 provides a complete system solution to ease the design-in process for mobile and wearable devices. The MAX30101 operates from a single 1.8V power supply and a separate 5.0V power supply for the internal LEDs. Communication is through a standard I2C-compatible interface. The module can be shut down through software with zero standby current, allowing the power rails to remain powered at all times.

Features & Specs

  • Heart-Rate Monitor and Pulse Oximeter Sensor in LED Reflective Solution
  • Tiny 5.6mm×3.3mm×1.55mm 14-Pin Optical Module
  • Integrated Cover Glass for Optimal, Robust Performance
  • Ultralow Power Operation for Mobile Devices
  • Programmable Sample Rate and LED Current for Power Savings
  • Low-Power Heart-Rate Monitor (< 1mW)
  • Ultralow Shutdown Current (0.7μA, typ)
  • Fast Data Output Capability
  • High Sample Rates
  • Robust Motion Artifact Resilience
  • High SNR
  • -40°C to +85°C Operating Temperature Range

Documentation

Customer Reviews

Maxim Integrated MAX30101 Pulse Oximeter & Heart-Rate Sensor
Maxim Integrated MAX30101 Pulse Oximeter & Heart-Rate Sensor SEN-17981