Maxim Integrated MAX32664 Ultralow Power Biometric Sensor Hub
SEN-17982
Maxim Integrated MAX32664 Ultralow Power Biometric Sensor Hub
SKU: SEN-17982
Out of stock
SKU
SEN-17982
This Biometric Sensor Hub features embedded firmware and algorithms for wearables and seamlessly enables customer-desired sensor functionality.
Product Overview
Maxim Integrated MAX32664 Ultralow Power Biometric Sensor Hub features embedded firmware and algorithms for wearables and seamlessly enables customer-desired sensor functionality. This functionality includes communication with Maxim's optical sensor solutions and delivering raw or calculated data to the outside world. This is achieved while keeping overall system power consumption in check.
Features & Specs
- Operating Supply Current: 570 nA
- Mounting Style: SMD/SMT
- Maximum Input Resistance: 10.5 kOhms
- Maximum Operating Temperature: + 105 C
- Minimum Operating Temperature: - 40 C
- Operating Supply Voltage: 1.8 V
- Supply Voltage - Max: 3.63 V
- Supply Voltage - Min: 1.71 V
- Both raw and processed data available
Documentation
Customer Reviews

Maxim Integrated MAX32664 Ultralow Power Biometric Sensor Hub
SEN-17982
Stock and Customer Discounts
$7.95 retail price.
Available Discounts
- $7.55 | 25+ units
- $7.16 | 100+ units