Maxim Integrated MAX78000 Ultra-Low-Power Arm Cortex-M4 Processor
COM-17326
Maxim Integrated MAX78000 Ultra-Low-Power Arm Cortex-M4 Processor
SKU: COM-17326
In stock
SKU
COM-17326
The MAX78000 Ultra-Low-Power Arm Cortex-M4 Processor is used for Artificial intelligence (AI) applications that require extreme computational horsepower.
Product Overview
Maxim Integrated MAX78000 Ultra-Low-Power Arm Cortex-M4 Processor is used for Artificial intelligence (AI) applications that require extreme computational horsepower. The MAX78000 is built to enable neural networks and combines energy-efficient AI processing with ultra-low-power microcontrollers. The hardware-based convolutional neural network (CNN) accelerator enables battery-powered applications to execute AI inferences while spending only microjoules of energy.
Features & Specs
- Dual-Core Ultra-Low-Power Microcontroller
- Arm Cortex-M4 Processor with FPU Up to 100MHz
- 512KB Flash and 128KB SRAM
- Optimized Performance with 16KB Instruction Cache
- Optional Error Correction Code (ECC-SEC-DED) for SRAM
- 32-Bit RISC-V Coprocessor up to 60MHz
- Up to 52 General-Purpose I/O Pins
- 12-Bit Parallel Camera Interface
- One I2S Master/Slave for Digital Audio Interface
- Neural Network Accelerator
- Highly Optimized for Deep Convolutional Neural Networks
- 442k 8bit Weight Capacity with 1,2,4,8-bit Weights
- Programmable Input Image Size up to 1024 x 1024 pixels
- Programmable Network Depth up to 64 Layers
- Programmable per Layer Network Channel Widths up to 1024 Channels
- 1 and 2 Dimensional Convolution Processing
- Streaming Mode
- Flexibility to Support Other Network Types, Including MLP and Recurrent Neural Networks
- Power Management Maximizes Operating Time for Battery Applications
- Integrated Single-Inductor Multiple-Output (SIMO) Switch-Mode Power Supply (SMPS)
- 2.0V to 3.6V SIMO Supply Voltage Range
- Dynamic Voltage Scaling Minimizes Active Core Power Consumption
- 22.2μA/MHz While Loop Execution at 3.0V from Cache (CM4 only)
- Selectable SRAM Retention in Low-Power Modes with Real-Time Clock (RTC) Enabled
- Security and Integrity
- Available Secure Boot
- AES 128/192/256 Hardware Acceleration Engine
- True Random Number Generator (TRNG) Seed Generator
Documentation
Customer Reviews

Maxim Integrated MAX78000 Ultra-Low-Power Arm Cortex-M4 Processor
COM-17326
Stock and Customer Discounts
$21.95 retail price.
Available Discounts
- $20.85 | 25+ units
- $19.76 | 100+ units