This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Maxtena M9HCT-A-SM Antenna
GPS-19554

Maxtena M9HCT-A-SM Antenna

SKU: GPS-19554
Out of stock
SKU
GPS-19554

This antenna covers the L1/L2/L5 GPS, Galileo, Beidou, GLONASS bands, and L-band correction services.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Maxtena M9HCT-A-SM Antenna is an active multi-frequency and high-accuracy GNSS antenna. This antenna covers the L1/L2/L5 GPS, Galileo, Beidou, GLONASS bands, and L-band correction services. The M9HCT-A-SM antenna is designed for applications requiring greater accuracy than L1-only antennas can provide. This antenna is built on proprietary Maxtena Helicore® technology providing exceptional pattern control, polarization purity, and high efficiency in a compact form factor. The M9HCT-A-SM antenna features an integrated SMA connector and rugged IP67 automotive grade components. This antenna is ideal for applications requiring minimal integration effort or for retrofitting existing products.

The M9HCT-A-SM antenna is equipped with an O-ring and operates from -40°C to 105°C. Typical applications include autonomous Unmanned Aerial Vehicles (UAVs), GNSS positioning, GNSS timing, sea and land container tracking, fleet management, law enforcement, and public safety.

Features & Specs

  • Passive antenna performance (L2, B2, G2, G3, and E5B):
  • 1192MHz to 1231MHz frequency range
  • 46% peak efficiency
  • RHCP polarization
  • 1.1dB realized gain
  • Axial ratio:
  • Maximum 1.2dB at the zenith
  • VSWR:
  • Maximum 2:1
  • 135° beamwidth
  • Passive Antenna Performance (L1, E1, B1, B1-2, and G1):
  • 1559MHz to 1606MHz frequency range
  • 49% peak efficiency
  • RHCP polarization
  • 0.5dB realized gain
  • Axial ratio:
  • Maximum 0.9dB at the zenith
  • VSWR:
  • Maximum 2:1
  • 125° beamwidth
  • Passive Antenna Performance (L5):
  • 1164MHz to 1189MHz frequency range
  • 40% peak efficiency
  • RHCP polarization
  • 0.5dB realized gain
  • Axial ratio:
  • Maximum 1.1dB at the zenith
  • VSWR:
  • Maximum 1:1
  • 112° beamwidth
  • L-band corrections services:
  • 1539MHz to 1559MHz frequency range
  • 1.5dB gain
  • ≤0.5dB axial ratio
  • Phase center variation:
  • In azimuth plane:
  • Maximum 10mm
  • As low as 40-degree elevation:
  • Maximum 10mm
  • Between samples:
  • Maximum 5mm
  • Over frequency band:
  • Maximum 10mm
  • RF specification:
  • 30±3dBi conducted gain
  • Noise figure:
  • 1.5dB typical and 2dB maximum
  • 3V to 5V operating voltage range
  • 25mA maximum current
  • 40dBc out of band rejection
  • Group delay variation:
  • Less than 5ns over GNSS bands
  • EMI immunity out of band:
  • 30V/m
  • ESD circuit protection:
  • 15kv human body model air discharge
  • Mechanical specification:
  • -40°C to 105°C operating temperature range
  • Ø34mm x 51mm dimensions

Documentation

Customer Reviews

Maxtena M9HCT-A-SM Antenna
Maxtena M9HCT-A-SM Antenna GPS-19554

Stock and Customer Discounts

$400.95 retail price.

Available Discounts

  • $380.90 | 25+ units
  • $360.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing