Maxtena MPA-104-C 10mm L1 GPS Passive Microstrip Antenna
GPS-20044
Maxtena MPA-104-C 10mm L1 GPS Passive Microstrip Antenna
SKU: GPS-20044
In stock
SKU
GPS-20044
Maxtena MPA-104-C 10mm L1 GPS Passive Microstrip Antennas are ceramic GPS passive patch antennas based on Maxtena technology.
Product Overview
Maxtena MPA-104-C 10mm L1 GPS Passive Microstrip Antennas are ceramic GPS passive patch antennas based on Maxtena technology. Maxtena MPA-104-C 10mm patch antennas are perfect for projects with a smaller scope and budget for which high-performance and lower weight are not primary factors. The MPA-104-C features higher upper hemisphere efficiency and a lower axial ratio than regular patch antennas. These antennas are designed for embedded applications, such as GPS handheld units, mobile devices, and tracking devices.
Features & Specs
- 1583MHz to 1597MHz frequency range
- 1590MHz center frequency
- 14MHz bandwidth
- -10.5dB at center frequency return loss
- 1.8 at voltage standing wave ratio
- 50Ω impedance
- Hemispherical radiation pattern
- -40°C to +85°C operating temperature range
Documentation
Customer Reviews

Maxtena MPA-104-C 10mm L1 GPS Passive Microstrip Antenna
GPS-20044
Stock and Customer Discounts
$8.95 retail price.
Available Discounts
- $8.50 | 25+ units
- $8.06 | 100+ units