Maxtena MPA-124-C 12mm L1 GPS Passive Microstrip Antenna
GPS-20043
Maxtena MPA-124-C 12mm L1 GPS Passive Microstrip Antenna
SKU: GPS-20043
Maxtena MPA-124-C 12mm L1 GPS Passive Microstrip Antennas are ceramic GPS passive patch antennas based on Maxtena technology.
Out of stock
SKU
GPS-20043
Product Overview
Maxtena MPA-124-C 12mm L1 GPS Passive Microstrip Antennas are ceramic GPS passive patch antennas based on Maxtena technology. The Maxtena MPA-124-C patch antennas are perfect for projects with a smaller scope and budget for which high-performance and lower weight are not primary factors. MPA-124-C features higher upper hemisphere efficiency and a lower axial ratio than regular patch antennas. These antennas are designed for embedded applications, such as GPS handheld units, mobile devices, and tracking devices.
Features & Specs
- 1575.42MHz ±1.023MHz frequency range
- 1604MHz ±3MHz center frequency
- 7MHz bandwidth
- -20dB at center frequency return loss
- 1.2 at center frequency voltage standing wave ratio
- 50Ω impedance
- Hemispherical radiation pattern
- -40°C to +105°C operating temperature range
Documentation
Customer Reviews

Maxtena MPA-124-C 12mm L1 GPS Passive Microstrip Antenna
GPS-20043
$8.95 retail price.
Available Discounts
- $8.50 | 25+ units
- $8.06 | 100+ units