This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MEAN WELL 250W, 230VAC, 24V, 13A, DC-AC Power Inverter
PRT-18186

MEAN WELL 250W, 230VAC, 24V, 13A, DC-AC Power Inverter

SKU: PRT-18186

The fanless design of the inverters allows quiet operation and reduces dust accumulation.

Out of stock
SKU
PRT-18186

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MEAN WELL NTS-250P/400P DC-AC Inverters features a fully digital MCU design that focuses on miniaturization, high efficiency, and intelligence. The fanless design of the inverters allows quiet operation and reduces dust accumulation. These inverters offer a streamlined control circuitry that quickly responds to environmental changes and improves reliability. The NTS-250P/400P DC-AC inverters also feature adjustable AC output voltage and frequency and operate within -20°C to 70°C temperature range. Typical applications include mobile devices, home and office appliances, portable equipment, vehicle, and yacht.

Features & Specs

  • Input Voltage: 24 VDC
  • Output Voltage: 200 VAC, 220 VAC, 230 VAC, 240 VAC
  • Output Power: 250 W
  • Number of Outlets: 1 Outlet
  • Mounting Type: Chassis Mount
  • Features: True Sine Wave Output
  • Product: DC-AC Power Inverter
  • Series: NTS-250P
  • Brand: MEAN WELL
  • Industry: Industrial, Commercial
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: - 20 C
  • Mfg #: NTS-250P-224

Documentation

Data sheet

Customer Reviews

MEAN WELL 250W, 230VAC, 24V, 13A, DC-AC Power Inverter
MEAN WELL 250W, 230VAC, 24V, 13A, DC-AC Power Inverter PRT-18186