This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MEAN WELL 400W, 110VAC, 48V, 10A, DC-AC Power Inverter
PRT-18191

MEAN WELL 400W, 110VAC, 48V, 10A, DC-AC Power Inverter

SKU: PRT-18191
Out of stock
SKU
PRT-18191

The fanless design of the inverters allows quiet operation and reduces dust accumulation.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MEAN WELL NTS-250P/400P DC-AC Inverters features a fully digital MCU design that focuses on miniaturization, high efficiency, and intelligence. The fanless design of the inverters allows quiet operation and reduces dust accumulation. These inverters offer a streamlined control circuitry that quickly responds to environmental changes and improves reliability. The NTS-250P/400P DC-AC inverters also feature adjustable AC output voltage and frequency and operate within -20°C to 70°C temperature range. Typical applications include mobile devices, home and office appliances, portable equipment, vehicle, and yacht.

Features & Specs

  • Input Voltage: 48 VDC
  • Output Voltage: 100 VAC, 110 VAC, 115 VAC, 120 VAC
  • Output Power: 400 W
  • Number of Outlets: 1 Outlet
  • Mounting Type: Chassis Mount
  • Features: True Sine Wave Output
  • Product: DC-AC Power Inverter
  • Series: NTS-400P
  • Brand: MEAN WELL
  • Industry: Industrial, Commercial
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: - 20 C
  • Mfg #: NTS-400P-148

Documentation

Customer Reviews

MEAN WELL 400W, 110VAC, 48V, 10A, DC-AC Power Inverter
MEAN WELL 400W, 110VAC, 48V, 10A, DC-AC Power Inverter PRT-18191

Stock and Customer Discounts

$130.95 retail price.

Available Discounts

  • $124.40 | 25+ units
  • $117.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing