This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MEAN WELL 400W, 230VAC, 24V, 20A, DC-AC Power Inverter
PRT-18192

MEAN WELL 400W, 230VAC, 24V, 20A, DC-AC Power Inverter

SKU: PRT-18192

The fanless design of the inverters allows quiet operation and reduces dust accumulation.

Out of stock
SKU
PRT-18192

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MEAN WELL NTS-250P/400P DC-AC Inverters features a fully digital MCU design that focuses on miniaturization, high efficiency, and intelligence. The fanless design of the inverters allows quiet operation and reduces dust accumulation. These inverters offer a streamlined control circuitry that quickly responds to environmental changes and improves reliability. The NTS-250P/400P DC-AC inverters also feature adjustable AC output voltage and frequency and operate within -20°C to 70°C temperature range. Typical applications include mobile devices, home and office appliances, portable equipment, vehicle, and yacht.

Features & Specs

  • Input Voltage: 24 VDC
  • Output Voltage: 200 VAC, 220 VAC, 20 VAC, 240 VAC
  • Output Power: 400 W
  • Number of Outlets: 1 Outlet
  • Mounting Type: Chassis Mount
  • Features: True Sine Wave Output
  • Product: DC-AC Power Inverter
  • Series: NTS-400P
  • Brand: MEAN WELL
  • Industry: Industrial, Commercial
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: - 20 C
  • Mfg #: NTS-400P-224

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MEAN WELL 400W, 230VAC, 24V, 20A, DC-AC Power Inverter
MEAN WELL 400W, 230VAC, 24V, 20A, DC-AC Power Inverter PRT-18192
$151.95 retail price.

Available Discounts

  • $144.35 | 25+ units
  • $136.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing