This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MEAN WELL LRS-450W, 15V Power Supply
PRT-20049

MEAN WELL LRS-450W, 15V Power Supply

SKU: PRT-20049
Out of stock
SKU
PRT-20049

MEAN WELL LRS-450 450W and LRS-600 600W Switching Power Supplies are single-output enclosed power supplies with a low 1U (41mm) profile design.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MEAN WELL LRS-450 450W and LRS-600 600W Switching Power Supplies are single-output enclosed power supplies with a low 1U (41mm) profile design. Adopting a 115VAC to 230VAC input (select by switch), the LRS-450 and LRS-600 devices provide an output voltage line of 5V, 12V, 15V, 24V, 27V, 36V, and 48V. In addition to the high efficiency of up to 92% with built-in long-life fans, the power supplies operate from -20°C to +65°C (LRS-600) or +70°C (LRS-450) with a full load. Features include complete protection functions, 5G anti-vibration capability, and an outward fan cooling design. The MEAN WELL LRS-450 450W and LRS-600 600W Switching Power Supplies comply with international safety regulations and provide a high price-to-performance power supply solution for various industrial applications.

Features & Specs

  • Output Voltage-Channel 1: 15 VDC
  • Number of Outputs: 1 Output
  • Output Power: 450 W
  • Open Frame/Enclosed: Enclosed
  • Input Voltage: 90 VAC to 132 VAC, 180 VAC to 264 VAC, 255 VDC to 370 VDC
  • Output Current-Channel 1: 30 A
  • Mounting Style: Chassis
  • Length: 225 mm
  • Width: 124 mm
  • Height: 35 mm
  • Series: LRS-450
  • Brand: MEAN WELL
  • Input Frequency: 47 Hz to 63 Hz
  • Load Regulation: Regulated
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: - 20 C

Documentation

Customer Reviews

MEAN WELL LRS-450W, 15V Power Supply
MEAN WELL LRS-450W, 15V Power Supply PRT-20049

Stock and Customer Discounts

$70.95 retail price.

Available Discounts

  • $67.40 | 25+ units
  • $63.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing