This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MEAN WELL LRS-599.4W, 27V Power Supply
PRT-20055

MEAN WELL LRS-599.4W, 27V Power Supply

SKU: PRT-20055

Switching Power Supplies are single-output enclosed power supplies with a low 1U (41mm) profile design.

Out of stock
SKU
PRT-20055

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MEAN WELL LRS-450 450W and LRS-600 600W Switching Power Supplies are single-output enclosed power supplies with a low 1U (41mm) profile design. Adopting a 115VAC to 230VAC input (select by switch), the LRS-450 and LRS-600 devices provide an output voltage line of 5V, 12V, 15V, 24V, 27V, 36V, and 48V. In addition to the high efficiency of up to 92% with built-in long-life fans, the power supplies operate from -20°C to +65°C (LRS-600) or +70°C (LRS-450) with a full load. Features include complete protection functions, 5G anti-vibration capability, and an outward fan cooling design. The MEAN WELL LRS-450 450W and LRS-600 600W Switching Power Supplies comply with international safety regulations and provide a high price-to-performance power supply solution for various industrial applications.

Features & Specs

  • Output Voltage-Channel 1: 27 VDC
  • Number of Outputs: 1 Output
  • Output Power: 599.4 W
  • Open Frame/Enclosed: Enclosed
  • Input Voltage: 90 VAC to 132 VAC, 180 VAC to 264 VAC, 255 VDC to 370 VDC
  • Output Current-Channel 1: 22.2 A
  • Mounting Style: Chassis
  • Length: 225 mm
  • Width: 124 mm
  • Height: 41 mm
  • Series: LRS-600
  • Brand: MEAN WELL
  • Input Frequency: 47 Hz to 63 Hz
  • Load Regulation: Regulated
  • Maximum Operating Temperature: + 65 C
  • Minimum Operating Temperature: - 20 C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MEAN WELL LRS-599.4W, 27V Power Supply
MEAN WELL LRS-599.4W, 27V Power Supply PRT-20055
$82.95 retail price.

Available Discounts

  • $78.80 | 25+ units
  • $74.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing