Mean Well Switching Power Supply - 24VDC, 18.8A
This Mean Well Switching Power Supply has an output of 24VDC, 18.8A, 451.2W.
Product Overview
This is a big one from Mean Well, a 451.2W single output switching power supply. This power supply is extremely reliable and beefy, able to output 24VDC at 18.8A. If you've been looking for a powerful power supply for your next big project, look no further.
Inside the metal case that surrounds the power supply you will find a selector switch to change the voltage range between 90VAC to 132VAC and 180VAC to 264VAC, or 254VDC to 370VDC. This specific model is cooled by forced air cooling with a built-in DC fan (with On/Off control) and operates at a temperature of -10°C to +60°C. Mean Well has really outdone themselves with their power supplies, which are high quality and should last for quite some time without any loss in reliability!
-
Global Power Supply - 15V 4.34A
Special Price Current price: $19.95 Regular Price Original price: $34.95In stock
Features & Specs
- Output Voltage: 24VDC
- Output Current Range: 0--18.8A
- Output Rated Power: 451.2W
- Input Voltage Range: 90--132VAC / 180--264VAC by switch, 254--370VDC
- Forced air cooling by built-in DC ball bearing fan
- Built-in cooling Fan On/Off control
- Built-in constant current-limiting circuit
- Built-in remote sense function
- LED indicator for power on
Documentation
Customer Reviews

Available Discounts
- $89.25 | 25+ units
- $84.56 | 100+ units