This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MEAN WELL Switching Power Supply - 636W, 12V, 53A
PRT-17568

MEAN WELL Switching Power Supply - 636W, 12V, 53A

SKU: PRT-17568
Out of stock
SKU
PRT-17568

The HRP series include a built-in remote sense function, 1U low profile design, and short-circuit, overload, over-voltage, and over-temperature protection.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MEAN WELL HRP-150N, 300N, 600N Power Supplies offer a 12VDC to 48VDC voltage range, up to 53A rated current, and 47Hz to 63Hz frequency range. These modules feature high efficiency up to 89% and withstand a 300VAC surge input for up to 5 seconds. The HRP series include a built-in remote sense function, 1U low profile design, and short-circuit, overload, over-voltage, and over-temperature protection. MEAN WELL HRP-150N, 300N, 600N Power Supplies are ideal for industrial automation machinery, telecommunication equipment, and mechanical and electrical equipment.

Features & Specs

  • Output Voltage-Channel 1: 12 V
  • Number of Outputs: 1 Output
  • Output Power: 600 W
  • Open Frame/Enclosed: Enclosed
  • Input Voltage: 85 VAC to 264 VAC, 120 VDC to 370 VDC
  • Output Current-Channel 1: 53 A
  • Industry: Industrial, Commercial
  • Mounting Style: Chassis
  • Length: 218 mm
  • Width: 105 mm
  • Height: 61.5 mm
  • Series: HRP-600N
  • Input Frequency: 47 Hz to 63 Hz
  • Isolation Voltage: 500 VDC
  • Type: Single Output with PFC Function
  • Brand: MEAN WELL
  • Load Regulation: Regulated
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: - 40 C

Documentation

Customer Reviews

MEAN WELL Switching Power Supply -  636W, 12V, 53A
MEAN WELL Switching Power Supply - 636W, 12V, 53A PRT-17568

Stock and Customer Discounts

$213.95 retail price.

Available Discounts

  • $203.25 | 25+ units
  • $192.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing