This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MEAN WELL UHP-1500-HV High-Voltage Power Supply - 230V
PRT-19564

MEAN WELL UHP-1500-HV High-Voltage Power Supply - 230V

SKU: PRT-19564
Out of stock
SKU
PRT-19564

MEAN WELL UHP-1500-HV High-Voltage Power Supply features 230V output voltages that can be used with a variety of DC high-voltage applications.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

UHP-1500 series is a 1500W single-output slim type power supply with 1U 41mm of low profile design. Adopting the full range 90~264VAC input, the entire series provides an output voltage line of 115V/230V and 380V. In addition to the high efficiency up to 95.5%, that the whole series operates from -30℃ ~ 70℃ under air convection without fan. UHP-1500 has the complete protection functions and 5G anti-vibration capability; It is complied with the international safety regulations such as TUV BS EN/EN62368-1, UL62368-1, and the design refers to BS EN/EN61558-1 and BS EN/EN60335-1. UHP-1500 series serves as a high performance power supply solution for various industrial and DC centralized bus applications.

Features & Specs

  • Number of Outputs: 1 Output
  • Output Power: 1.051 kW
  • Output Voltage-Channel 1: 230 V
  • Minimum Operating Temperature: - 30 C
  • Maximum Operating Temperature: + 70 C
  • Mounting Style: Chassis
  • Length: 290 mm
  • Width: 140 mm
  • Height: 41 mm
  • Series: UHP-1500-HV
  • Brand: MEAN WELL
  • Input Voltage: 90 VAC to 264 VAC, 250 VDC to 370 VDC
  • Unit Weight: 5.534 lbs
  • MFG #: UHP-1500-230

Documentation

Customer Reviews

MEAN WELL UHP-1500-HV High-Voltage Power Supply - 230V
MEAN WELL UHP-1500-HV High-Voltage Power Supply - 230V PRT-19564

Stock and Customer Discounts

$516.95 retail price.

Available Discounts

  • $491.10 | 25+ units
  • $465.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing