MEDER electronic (Standex) MK31 SMD Reed Sensor
COM-17188
MEDER electronic (Standex) MK31 SMD Reed Sensor
SKU: COM-17188
In stock
SKU
COM-17188
MEDER Electronic (Standex) MK31 SMD Reed Sensor provides 3W maximum rated power along with 0.3A maximum switching current and 0.5A maximum carry current.
Product Overview
MEDER Electronic (Standex) MK31 SMD Reed Sensor is a 30VAC/DC switching sensor reed relay designed for use in metering, appliances, medical, security, and telecommunication. MEDER Electronic (Standex) MK31 SMD Reed Sensor also provides 3W maximum rated power along with 0.3A maximum switching current and 0.5A maximum carry current. MK31 is ideal for low-power operations. It is centrally aligned and features a gap of the paddles that is exactly in the middle.
Features & Specs
- 3W maximum rated power
- 30V maximum switching voltage
- 0.3A maximum switching current
- 0.5A maximum carry current
- 200mΩ maximum contact resistance
- 100VDC minimum breakdown voltage
- 0.2ms maximum operating time
- 0.15ms maximum release time
- 10GΩ typical insulation resistance
- 0.1pF typical capacitance
- -40°C to +115°C operating temperature range
- 30g maximum shock resistance
- 20g maximum vibration resistance
Documentation
Customer Reviews

MEDER electronic (Standex) MK31 SMD Reed Sensor
COM-17188
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units