This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Metal Power Inductor - 1uH, 1.45A, 106mOhm
COM-16283
Metal Power Inductor - 1uH, 1.45A, 106mOhm
SKU: COM-16283
Out of stock
SKU
COM-16283
This is a fixed metal power inductor at 1.0uH, 1.45A, 106mOhm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a fixed metal power inductor with an inductance of 1uH, a maximum DC current of 1.45A and a maximum DC resistance of 106mOhms.
TAIYO YUDEN MCOIL™ MB Series Metal Power Inductors use metallic magnetic materials optimal for use in choke coils for power supply circuits. The low cost, wire wound inductors have an inductance range of 0.24µH to 4.7µH and an operating temperature of -40°C to 125°C. The MB series features polyurethane-copper wire that easily achieves high wounding and a ferrite core for better Rdc and rated performance over conventional ferrite inductors. Applications include automotive, industrial, and consumer electronics.
Similar Items
Features & Specs
- Inductance: 1uH
- Tolerance: 20%
- Shielding: Unshielded
- Maximum DC Current: 1.45A
- Maximum DC Resistance: 106mOhms
- Saturation Current: 1.55A
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +105C
- Termination: Standard
- Mounting Style: PCB Mount
Documentation
Customer Reviews

Metal Power Inductor - 1uH, 1.45A, 106mOhm
COM-16283
Stock and Customer Discounts
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units