Metal Pushbutton with Wires - Latching (16mm, Red)
COM-11971

Metal Pushbutton with Wires - Latching (16mm, Red)

SKU: COM-11971

Add a heavy-duty, IP65-rated latching SPDT switch with this stainless steel 16mm pushbutton, featuring an illuminated red LED ring and wire connection.

$7.50
In stock
SKU
COM-11971
In stock
Stock/Discounts

Helpful Documentation

Product Overview

There is something incredibly satisfying about a clean, heavy-duty metal interface. This 16mm latching pushbutton with wires is designed to provide the professional, rugged feel for your custom panels and interactive projects. Instead of a basic plastic switch, the stainless steel body and glowing red LED ring deliver a polished look that instantly elevates any enclosure or control panel. This SPDT latching switch is perfect for basic input functions, changing the circuit state when pressed and returning to its previous state when released.

Built to Take a Beating

Whether your project lives in a workshop, on a dashboard, or outside, this button is constructed to handle the elements. The metal housing easily withstands heavy daily use without cracking or wearing down, while the internal contacts handle up to 3A at 250VAC.

  • Visual Indicator: The illuminated red LED ring operates on 5V, providing a clear status indicator or making the button easy to find in the dark.
  • Weather Resistance: An IP65 rating means the front face of the button is highly protected against dust and water splashing, such as rain.
  • Compact Mounting: The 16mm threaded body (1mm pitch) drops easily into standard panel cutouts without eating up valuable internal enclosure space.

This switch arrives fully ready for installation with a 5.5-inch wire connector attached to the small solder lugs on the back. With an overall length of just 7 inches, it is a highly dependable choice for keeping your layout clean and professional!

The red LED ring metal pushbutton with the other color options.

Features & Specs

  • Stainless Steel Body
  • IP65 Weatherproof Rating
  • Tamper Resistant
  • Latching Operation Type
  • Red LED Ring
  • Terminated with Hookup Wire

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Metal Pushbutton with Wires - Latching (16mm, Red)
Metal Pushbutton with Wires - Latching (16mm, Red)
$7.50
COM-11971
$7.5 retail price.

Available Discounts

  • $7.13 | 25+ units
  • $6.75 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing