Metal Pushbutton - Momentary (16mm, White)
COM-13416

Metal Pushbutton - Momentary (16mm, White)

SKU: COM-13416

Add a heavy-duty, IP65-rated momentary SPDT switch with this stainless steel 16mm pushbutton, featuring an illuminated white LED ring.

$4.95
In stock
SKU
COM-13416
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

There is something incredibly satisfying about a clean, heavy-duty metal interface. This 16mm momentary pushbutton is designed to provide the professional, rugged feel your custom panels and interactive projects demand. Instead of a basic plastic switch, the stainless steel body and glowing white LED ring deliver a polished look that instantly elevates any enclosure or control panel. This SPDT momentary switch is perfect for basic input functions, changing the circuit state only while pressed.

Built to Take a Beating

Whether your project lives in a workshop, on a dashboard, or outside, this button is constructed to handle the elements. The metal housing easily withstands heavy daily use without cracking or wearing down, while the internal contacts handle up to 3A at 250VAC.

  • Visual Indicator: The illuminated white LED ring operates at 5V, providing a clear status indicator or making the button easy to find in the dark.
  • Weather Resistance: An IP65 rating means the front face of the button is highly protected against dust and water splashing, such as rain.
  • Compact Mounting: The 16mm threaded body (1mm pitch) drops easily into standard panel cutouts without eating up valuable internal enclosure space.

This switch arrives fully ready for installation with small solder lugs on the back for secure wiring. With an overall length of just 1.5 inches, it is a highly dependable choice for keeping your layout clean and professional!

The white LED ring metal pushbutton with the other color options.

Features & Specs

  • Stainless Steel Body
  • Switch Type: SPDT Momentary
  • Contact Rating: 3A @ 250V AC
  • LED Rating: 5V DC (White Ring)
  • IP65 Waterproof Rating

Dimensions:

  • Mounting Hole: 16mm
  • Pitch Threading: 1mm
  • Bezel Diameter: 18mm
  • Overall Length: 31mm (not including leads)
The Metal Pushbutton dimensions.The Metal Pushbutton dimensions.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Metal Pushbutton - Momentary (16mm, White)
Metal Pushbutton - Momentary (16mm, White)
$4.95
COM-13416
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing