MI:pro Mountable Case for micro:bit V2
PRT-17868

MI:pro Mountable Case for micro:bit V2

SKU: PRT-17868
$5.50
In stock
SKU
PRT-17868
In stock
Stock/Discounts

The Mountable MI:pro is a simple and compact protective case for the micro:bit.

Product Overview

The Mountable MI:pro is a simple and compact protective case for the micro:bit. This case has been specifically designed with portability and expansion in mind and is compatible with both the original micro:bit V1 and the micro:bit V2. These cases feature a three-layer construction style with ability to wall-mount the whole assembly onto any surface you want while still providing access to all buttons and ports on the micro:bit. Though these cases do feature wall-mountable tabs, the biggest benefit of using a case is to not accidentally short out the pads on the back of the micro:bit.

Construction is simple, requiring only a small flathead screwdriver, and involves layering each plate on top of one another around the micro:bit and screwing it into place. Luckily, the MI:pro case enables easy access to the edge pins at the bottom of the micro:bit, allowing it to still be plugged into an edge connector found on many of our carrier boards. The only board that cannot be used in conjunction with the MI:pro case is the SparkFun gamer:bit due to its edge connector being located in the center of the board.

Note: The MI:pro case only includes the parts found in the Includes Tab. This case does NOT include a micro:bit, power source or mounting screws. These items will need to be purchased separately.

Includes:

  • 4x M3 Cheese Head Nylon Machine Screw.
  • 1x Front Plate.
  • 4x M3 Nylon Full Nut.
  • 1x Back Mounting Plate.
  • 2x Mid-layer Plate.

Hookup Accessories

Features & Specs

  • Dimensions:
  • Length (minus the mounting brackets on the side): 65mm.
  • Length (with the mounting brackets on the side): 91mm.
  • Width: 37mm.
  • Depth (without screws): 9mm.
  • Depth (with screws): 14mm.
  • Provides excellent protection to the BBC micro:bit whilst allowing access to the bottom pins.
  • Full access to the A and B buttons on the BBC micro:bit.
  • The mounting points allow you to fix the micro:bit to a surface for sturdy and more permanent installations.
  • Full access to pins and connections including the micro USB connector.
  • Clear case material shows the on-board LEDs in perfect clarity.
  • The case is compatible with versions 1 and 2 of the micro:bit.

Documentation

Customer Reviews

MI:pro Mountable Case for micro:bit V2
MI:pro Mountable Case for micro:bit V2
$5.50
PRT-17868

Stock and Customer Discounts

$5.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing