micro:bit Battery Box with Switch
PRT-24510

micro:bit Battery Box with Switch

SKU: PRT-24510

A 2 x AAA battery box with a JST connector and on/off switch for powering the micro:bit.

$3.95
In stock
SKU
PRT-24510
In stock
Stock/Discounts

Product Overview

This is a simple and easy to use battery box for powering a micro:bit Board. It accepts two AAA batteries and plugs directly into the board via a JST connector. This version also features an on/off switch making it easy to turn the micro:bit on and off without putting strain on the connector on the board.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

micro:bit Battery Box with Switch
micro:bit Battery Box with Switch
$3.95
PRT-24510
$3.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing