Micro Gearmotor - 460 RPM (6-12V)
ROB-12429
Micro Gearmotor - 460 RPM (6-12V)
SKU: ROB-12429
$13.95
In stock
SKU
ROB-12429
Product Overview
These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 50:1 and operate up to 12 volts and have a stall torque of 20 oz-in. and a max speed of 460 RPM. Each micro gearmotor sports a 3mm D-shaft.
Note: The micro gearmotor enclosures are sold separately, you can find them here.
Features:
- Voltage: 6 - 12 Volts
- Gear Ratio: 50:1
- Stall Torque: 7/20 oz-in. (6/12V)
- Speed: 240/460 RPM (6/12V)
- No Load Current: 40/100 mA (6/12V)
- Stall Current: 360/1600 mA (6/12V)
- DC Reversible
Dimensions:
- Motor Size: 26 x 12 x 10mm
- Shaft Size: 3mm Diameter x 10mm Length
- Weight: 17g
Hookup Accessories
Features & Specs
- Voltage: 6 - 12 Volts
- Gear Ratio: 50:1
- Stall Torque: 7/20 oz-in. (6/12V)
- Speed: 240/460 RPM (6/12V)
- No Load Current: 40/100 mA (6/12V)
- Stall Current: 360/1600 mA (6/12V)
- DC Reversible* Motor Size: 26 x 12 x 10mm
- Shaft Size: 3mm Diameter x 10mm Length
- Weight: 17g
Customer Reviews

Micro Gearmotor - 460 RPM (6-12V)
$13.95
ROB-12429
Stock and Customer Discounts
$13.95 retail price.
Available Discounts
- $13.25 | 25+ units
- $12.56 | 100+ units