Micro Gearmotor - 90 RPM (6-12V)
ROB-12285
Micro Gearmotor - 90 RPM (6-12V)
SKU: ROB-12285
$23.50
In stock
SKU
ROB-12285
Product Overview
These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 298:1 and operate up to 12 volts and have a stall torque of 70 oz-in. and a max speed of 90 RPM. Each micro gearmotor sports a 3mm D-shaft.
Note: The micro gearmotor enclosures are sold separately, you can find them here.
Features:
- Voltage: 6 - 12 Volts
- Gear Ratio: 298:1
- Stall Torque: 40/70 oz-in. (6/12V)
- Speed: 45/90 RPM (6/12V)
- No Load Current: 30/70 mA (6/12V)
- Stall Current: 360/1600 mA (6/12V)
- DC Reversible
Dimensions:
- Motor Size: 26 x 12 x 10mm
- Shaft Size: 3mm Diameter x 10mm Length
- Weight: 17g
Hookup Accessories
Features & Specs
- Voltage: 6 - 12 Volts
- Gear Ratio: 298:1
- Stall Torque: 40/70 oz-in. (6/12V)
- Speed: 45/90 RPM (6/12V)
- No Load Current: 30/70 mA (6/12V)
- Stall Current: 360/1600 mA (6/12V)
- DC Reversible* Motor Size: 26 x 12 x 10mm
- Shaft Size: 3mm Diameter x 10mm Length
- Weight: 17g
Customer Reviews

Micro Gearmotor - 90 RPM (6-12V)
$23.50
ROB-12285
Stock and Customer Discounts
$23.5 retail price.