Micro Gripper Kit B - Hub Mount
ROB-13177

Micro Gripper Kit B - Hub Mount

SKU: ROB-13177
$5.95
In stock
SKU
ROB-13177
In stock
Stock/Discounts

Product Overview

This is the Micro Gripper Kit B, a simple robotics kit that is great for "getting a grip" on smaller robotics projects! Designed for use with any sub-micro size Hitec servo, the gripper kit is easy to assemble and requires only a Phillips Head Screwdriver. This Micro Gripper is capable of opening 2.75" wide max, has an overall body dimension of 2.6" long by 1.3" wide, and offers the 0.77" hub pattern for easy mounting on Actobotics components.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Note: This kit does NOT include a servo. Check the Recommended Products section below for great sub-micro size servo options.

Features:

  • Opening Width - 2.75" (69.85mm)
  • Hub Pattern - 0.77"

Documents:

Features & Specs

  • Opening Width - 2.75" (69.85mm)
  • Hub Pattern - 0.77"

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Micro Gripper Kit B - Hub Mount
Micro Gripper Kit B - Hub Mount
$5.95
ROB-13177
$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing