This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Micro Maestro 6-Channel USB Servo Controller (Assembled)
ROB-17507

Micro Maestro 6-Channel USB Servo Controller (Assembled)

SKU: ROB-17507

The Micro Maestro is a highly versatile six-channel servo controller and general I/O board in a highly compact (0.85 x 1.20") package.

Out of stock
SKU
ROB-17507

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The six-channel Micro Maestro from Pololu raises the performance bar for serial servo controllers with features such as a native USB interface and internal scripting control. Whether you want high-performance servo control (0.25 μs resolution with built-in speed and acceleration control) or a general I/O controller (e.g. to interface with a sensor or ESC via your USB port), this tiny, versatile device will deliver.

This fully assembled version ships with header pins installed.

Features & Specs

  • Channels: 6
  • Baud: 300 - 200,000 bps
  • Min operating voltage - 5V
  • Max operating voltage - 16 V
  • Supply Current: 30mA
  • Size: 0.85" x 1.20"
  • Weight: 4.8 g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Micro Maestro 6-Channel USB Servo Controller (Assembled)
Micro Maestro 6-Channel USB Servo Controller (Assembled) ROB-17507
$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing