This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Micro XY Stage Breakout
SPX-24375

Micro XY Stage Breakout

SKU: SPX-24375
Out of stock
SKU
SPX-24375

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This breakout board is designed to accompany our Micro XY Stage, which comes with a 0.3mm-pitch flat flex cable that makes it difficult to prototype with. Slide the cable into the FFC connector and enjoy having it broken out to clearly labeled 0.1" headers, ready to breadboard or mount in your project.

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Micro XY Stage Breakout
Micro XY Stage Breakout SPX-24375
$2.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing