This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Micro XY Stage
SPX-22331

Micro XY Stage

SKU: SPX-22331
Out of stock
SKU
SPX-22331

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

These tiny, stepper-driven, XY stages were obviously manufactured for... something? We're not sure what they were made for, but they looked too cool for us to pass up. With a travel of 2.4mm on each axis, this mechanism is great for projects that require precision movement, such as automated microscopy. The assembly is mostly plastic and slides on metal pins. Each axis is pushed by square nut on a threaded shaft with a return spring. There is a photointerrupter on each axis that essentially acts as a homing switch.

Both axes and both photointerrupters are broken out to a single 15-position, 0.3mm pitch flat flex cable. We do sell a breakout board for the mating connector, but you can also solder directly to the motors and ignore the ribbon cable if you want.

Heads up! These appear to be subassemblies of some unknown product that we found in the wild. Because of this, documentation is sparse. We've run some tests to make sure that they work, and to verify the pinout and electrical characteristics. We've told you everything we know about them, hopefully that's enough to start playing with them. Happy Hacking!

Features & Specs

  • 2.4mm Total Travel in Both Axes
  • 0.01mm Linear Resolution
  • Stepper Motor Parameters:
  • 5V 100mA
  • 18° Step Angle
  • Photointerrupter Parameters
  • 5V 18mA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Micro XY Stage
Micro XY Stage SPX-22331
$9.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing