Microchip Technology AVR-BLE Development Board (DT100111)
DEV-16337
Microchip Technology AVR-BLE Development Board (DT100111)
SKU: DEV-16337
Out of stock
SKU
DEV-16337
Microchip Technology AVR-BLE Development Board (DT100111) is designed to make eXtreme Low Power (XLP) wireless applications development quick and easy.
Product Overview
Microchip Technology AVR-BLE Development Board (DT100111) is designed to make eXtreme Low Power (XLP) wireless applications development quick and easy. The AVR-BLE Development Board combines a powerful AVR ATmega3208 Microcontroller (MCU), an ATECC608A CryptoAuthentication™ Secure Element, and the RN4870 BLUETOOTH® Low Energy Module.
Features & Specs
- ATmega3208 AVR Microcontroller
- RN4870 Bluetooth Low Energy (BLE) Module
- ATECC608A CryptoAuthentication Device
- Bosch Sensortec BMA253 3-Axis Acceleration Sensor
- SST25PF040CT 4Mb Serial Flash
- MCP9844 High Accuracy Temperature Sensor
- mikroBUS™ Header - Enables connection of 700+ sensors and actuators
- Two user LEDs
- User pushbutton
- On-board USB interface includes:
- Board identification in Atmel Studio and Microchip MPLAB X
- Programming and debugging
- Virtual COM port (CDC)
- Two logic analyzer channels (DGI Debug GPIO)
- Drag and Drop programming (MSD)
- Powered via USB or CR2032 battery
Documentation
Customer Reviews

Microchip Technology AVR-BLE Development Board (DT100111)
DEV-16337