This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Microchip Technology PD-USB-DP60 Power & Data Adapter
PRT-18142

Microchip Technology PD-USB-DP60 Power & Data Adapter

SKU: PRT-18142
Out of stock
SKU
PRT-18142

The PD-USB-DP60 Adapter enables flexible installation of USB-C devices, removes the need for a close power outlet, and resolves limited USB cable length.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Microchip Technology PD-USB-DP60 PoE to USB-C® Power and Data Adapter connects IoT devices with a USB-C connector to Power over Ethernet (PoE) networks, allowing users to leverage the advantages of PoE and USB-C technologies.

The Microchip PD-USB-DP60 Adapter enables flexible installation of USB-C devices, removes the need for a close power outlet, and resolves limited USB cable length. The PoE source can be up to 328ft/100m from the USB-C device's location. A single Ethernet cable is needed while delivering up to 60W of USB power at the adapter's output.

The PD-USB-DP60 is compatible with USB2.0 and 3.1 and will automatically provide to the end device the exact amount of power it needs. The PD-USB-DP60 connects with small PCs/Next Unit of Computing (NUC), interactive information kiosks, smart monitors, tablets, laptops, cellphones, cameras, and other USB-C powered devices consuming up to 60W.

Features & Specs

  • Mounting Style: Cable
  • Number of Ports: 1 Port
  • Input Voltage: 42 VDC to 57 VDC
  • Output Voltage-Channel 1: 20 VDC
  • Output Current-Channel 1: 3 A
  • Output Power: 60 W
  • Load Regulation: Not Regulated
  • DC Output Connector: RJ45 Connector
  • Data Rate: 1 Gb/s
  • Approvals: EN-55035, FCC
  • Length: 105.2 mm
  • Width: 66.8 mm
  • Height: 22.4 mm
  • DC Output Cord Length: 30 cm
  • Number of Outputs: 1 Output
  • Product: PoE to USB-C Adapter
  • Brand: Microchip Technology
  • Maximum Operating Temperature: + 40 C
  • Minimum Operating Temperature: 0 C

Documentation

Customer Reviews

Microchip Technology PD-USB-DP60 Power & Data Adapter
Microchip Technology PD-USB-DP60 Power & Data Adapter PRT-18142

Stock and Customer Discounts

$129.95 retail price.

Available Discounts

  • $123.45 | 25+ units
  • $116.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing