Microscope Lens for the Raspberry Pi High Quality Camera - 0.12-1.8x
SEN-31503

Microscope Lens for the Raspberry Pi High Quality Camera - 0.12-1.8x

SKU: SEN-31503

The Microscope Lens 0.12–1.8x is a CS/C-mount lens designed for use with the Raspberry Pi High Quality Camera.

$30.95
In stock
SKU
SEN-31503
In stock
Stock/Discounts

Product Overview

The Microscope Lens 0.12–1.8x is a CS/C-mount lens designed for use with the Raspberry Pi High Quality Camera. With an adjustable 0.12x to 1.8x optical zoom range, it enables close-up imaging for electronics inspection, microscopy, machine vision, and other applications requiring high levels of detail. The lens mounts directly to the Raspberry Pi HQ Camera using its standard CS mount.

The lens features a manual zoom adjustment ring, while focus is achieved by changing the distance between the lens and the subject. Its 39mm diameter barrel measures approximately 107mm long, making it suitable for integration into custom mounts, inspection stations, or microscope stands. For best image quality at higher magnifications, additional illumination is recommended.

Features & Specs

  • CS/C-mount microscope lens for the Raspberry Pi High Quality Camera
  • Adjustable 0.12x to 1.8x optical zoom
  • Manual zoom adjustment with knurled control ring
  • Focus adjusted by varying the working distance
  • 39mm diameter barrel
  • Approximately 107mm overall length
  • Includes front and rear lens caps
  • Suitable for electronics inspection, microscopy, and machine vision applications

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Microscope Lens for the Raspberry Pi High Quality Camera - 0.12-1.8x
Microscope Lens for the Raspberry Pi High Quality Camera - 0.12-1.8x
$30.95
SEN-31503
$30.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing