This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MiCS-4514 Compact Air Quality Sensor
SEN-16747

MiCS-4514 Compact Air Quality Sensor

SKU: SEN-16747

This sensor offers short lead-times and is suitable for air quality monitoring, gas leak detection, pollution detection among others.

Out of stock
SKU
SEN-16747

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Amphenol SGX Sensortech MiCS Compact MOS Sensors are robust MEMS sensors for harsh environments in a small footprint (5x7x1.55mm). These sensors offer short lead-times and are suitable for air quality monitoring, gas leak detection, pollution detection among others. The silicon gas sensor structure of these MiCS sensors consists of an accurately micromachined diaphragm with an embedded heating resistor and the sensing layer on top. These air quality sensors feature less than 10s response time and operate within -30ºC to 85ºC temperature range.

Features & Specs

  • Maximum Operating Temperature: + 85 C
  • Minimum Operating Temperature: - 30 C
  • Current Rating: 32 mA
  • Mounting Style: SMD/SMT
  • Supply Voltage - Max: 5.1 V
  • Supply Voltage - Min: 4.9 V
  • MiCS-4514 detectable gases:
  • Carbon monoxide (1-1000ppm)
  • Nitrogen dioxide (0.05-10ppm)
  • Hydrogen (1-1000ppm)
  • Ethanol (10-500ppm)
  • Ammonia (1-500ppm)
  • Methane (greater than 1000ppm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MiCS-4514 Compact Air Quality Sensor
MiCS-4514 Compact Air Quality Sensor SEN-16747
$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing