This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MiCS-5914 Compact Air Quality Sensor
SEN-16748

MiCS-5914 Compact Air Quality Sensor

SKU: SEN-16748
Out of stock
SKU
SEN-16748

This sensor offers short lead-times and is suitable for air quality monitoring, gas leak detection, pollution detection among others.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Amphenol SGX Sensortech MiCS Compact MOS Sensors are robust MEMS sensors for harsh environments in a small footprint (5x7x1.55mm). These sensors offer short lead-times and are suitable for air quality monitoring, gas leak detection, pollution detection among others. The silicon gas sensor structure of these MiCS sensors consists of an accurately micromachined diaphragm with an embedded heating resistor and the sensing layer on top. These air quality sensors feature less than 10s response time and operate within -30ºC to 85ºC temperature range.

Features & Specs

  • Sensor Type: Ammonia (NH3)
  • Maximum Operating Temperature: + 85 C
  • Minimum Operating Temperature: - 30 C
  • Current Rating: 30 mA
  • Mounting Style: SMD/SMT
  • Supply Voltage - Max: 5.1 V
  • Supply Voltage - Min: 4.9 V
  • MiCS-5914 detectable gases:
  • Ammonia (1-500ppm)
  • Ethanol (10-500ppm)
  • Hydrogen (1-1000ppm)
  • Propane (greater than 1000ppm)
  • Iso-butane (greater than 1000ppm)

Documentation

Customer Reviews

MiCS-5914 Compact Air Quality Sensor
MiCS-5914 Compact Air Quality Sensor SEN-16748

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing