MiCS-VZ-89TE Indoor Air Quality Sensor
SEN-16749
MiCS-VZ-89TE Indoor Air Quality Sensor
SKU: SEN-16749
Out of stock
SKU
SEN-16749
The MiCS-VZ-89TE Indoor Air Quality Sensor monitors tVOCs and CO2 equivalent variations in confined spaces.
Product Overview
Amphenol SGX Sensortech MiCS-VZ-89TE Indoor Air Quality Sensor combines state-of-the-art MOS sensor technology with intelligent detection algorithms to monitor tVOCs and CO2 equivalent variations in confined spaces. The dual signal output allows for ventilation control on-demand, energy savings, and reduces cost-of-ownership. The MiCS-VZ-89TE sensor is calibration free and features low power with a wide VOC detection range.
Features & Specs
- Sensor Type: Carbon Dioxide (CO2)
- Maximum Operating Temperature: + 50 C
- Minimum Operating Temperature: 0 C
- Operating Supply Voltage: 3.3 V
- Mounting Style: Screw
- Supply Voltage - Max: 3.465 V
- Supply Voltage - Min: 3.135 V
- Detectable gases:
- Volatile organic compounds - VOCs
- Equivalent Carbon Dioxide - CO2(equivalent)
Documentation
Customer Reviews

MiCS-VZ-89TE Indoor Air Quality Sensor
SEN-16749
Stock and Customer Discounts
$24.95 retail price.
Available Discounts
- $23.70 | 25+ units
- $22.46 | 100+ units