MIDI Connector - Female Right Angle
PRT-09536

MIDI Connector - Female Right Angle

SKU: PRT-09536
$2.10
In stock
SKU
PRT-09536
In stock
Stock/Discounts

Product Overview

Looking to add MIDI to your project? This is a female, 5-pin, right-angle DIN 5/180? connector which will interface with most standard MIDI cables.

The pins are spaced by just about 0.1", making these connectors easy to prototype with. The contacts are rated to 2A @100VAC and 1A @ 24VDC.

Keep an eye out for upcoming MIDI-based products using these connectors!

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIDI Connector - Female Right Angle
MIDI Connector - Female Right Angle
$2.10
PRT-09536
$2.1 retail price.

Available Discounts

  • $2.00 | 25+ units
  • $1.89 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing