This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 1-Wire I2C Click
PRT-20241

MIKROE 1-Wire I2C Click

SKU: PRT-20241

1-Wire I2C Click carries the DS28E17 1-Wire-to-I2C master bridge from Analog Devices.

Out of stock
SKU
PRT-20241

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

1-Wire I2C Click carries DS28E17 1-Wire-to-I2C controller bridge from Analog Devices. The Click runs on a 3.3V power supply.

It communicates with the target microcontroller over 1-Wire® protocol, using the following pins on the mikroBUS™ line: AN, PWM, RST.

There are two on-board screw terminals used for connecting SCL, SDA, Vcc and GND of the I2C peripheral. After that, you are able to communicate with that peripheral through the onboard DS28E17 MCU.

DS28E17 FEATURES

The DS28E17 is a 1-Wire peripheral to I2C controller bridge device that interfaces directly to I2C peripherals at standard (100kHz max) or fast (400kHz max). Data transfers serially through the 1-Wire® protocol, which requires only a single data lead and a ground return. Every DS28E17 is guaranteed to have a unique 64-bit ROM registration number that serves as a node address in the 1-Wire network.

Features & Specs

  • Interface: 1-Wire, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE 1-Wire I2C Click
MIKROE 1-Wire I2C Click PRT-20241
$21.95 retail price.

Available Discounts

  • $20.85 | 25+ units
  • $19.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing