This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe 10x10 RGB Click
DEV-17011

Mikroe 10x10 RGB Click

SKU: DEV-17011

Mikroe 10x10 RGB Click is a matrix of 100 "intelligent" RGB elements, forming a 10x10 display screen.

Out of stock
SKU
DEV-17011

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe 10x10 RGB Click is a matrix of 100 "intelligent" RGB elements, forming a 10x10 display screen. The LEDs feature internal logic and communicate directly with the MCU. The LEDs can be cascaded and the elements communicate by a single line with the host MCU. They feature a signal reshaping section, so the data gets to the adjacent element with no losses or distortion.

Features & Specs

  • On-board modules
  • WS2812 intelligent control LED
  • 256 brightness display
  • Completed 16777216 color full-color display and scan frequency is of 2KHz
  • Send data speed of 800Kbps
  • 5mA operating current per channel
  • GPIO interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe 10x10 RGB Click
Mikroe 10x10 RGB Click DEV-17011
$36.95 retail price.

Available Discounts

  • $35.10 | 25+ units
  • $33.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing