This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 3D Hall Click
SEN-20362

MIKROE 3D Hall Click

SKU: SEN-20362
Out of stock
SKU
SEN-20362

3D Hall Click carries the MLX90333 Triaxis Hall sensor, capable of detecting the position of any magnet in nearby space.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

3D Hall Click carries the MLX90333 Triaxis Hall sensor, capable of detecting the position of any magnet in nearby space. It does so by being sensitive to three components of flux density (BX, BY, BZ). The chip functions as a contactless position sensor for any type of magnet, capable of measuring its rotational, linear and 3D displacement with a high degree of precision. Contactless coupling ensures resistance against wear and environmental contaminants such as dirt and dust. The on-chip signal processing circuitry simplifies integration. The board communicates with the target MCU through the mikroBUS™ SPI interface (CS, SCK, MISO, MOSI). The board is designed to use a 5V power supply only.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 5V

Customer Reviews

MIKROE 3D Hall Click
MIKROE 3D Hall Click SEN-20362

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing