This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 3D Motion Click
SEN-20388

MIKROE 3D Motion Click

SKU: SEN-20388

3D Motion Click carries Microchip’s MM7150 9-axis sensor fusion motion module.

Out of stock
SKU
SEN-20388

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

3D Motion Click carries Microchip’s MM7150 9-axis sensor fusion motion module. It’s a complete self contained solution comprising a 3-axis accelerometer, a gyroscope, a magnetometer, and a SSC7150 motion coprocessor. The motion coprocessor has sensor fusion alghoritms that take raw data from individual sensors and filter, compensate and combine them together. The resulting output provides reliable and accurate positioning and orientation information. The board communicates with the target MCU through the mikroBUS I2C interface; WAKE and RESET pins are also used (in placed of default mikroBUS AN and RST respectively), as well as an interrupt pin (INT).

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE 3D Motion Click
MIKROE 3D Motion Click SEN-20388
$59.95 retail price.

Available Discounts

  • $56.95 | 25+ units
  • $53.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing