This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 4-20mA T Click
COM-18791

MIKROE 4-20mA T Click

SKU: COM-18791
In stock
SKU
COM-18791

It’s a compact and easy solution for adding 4-to-20mA industry standard communication protocol to your design.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE 4-20mA T Click is an add-on board in mikroBUS form factor. It’s a compact and easy solution for adding 4-to-20mA industry standard communication protocol to your design. It features ADuM1411 Quad-chanel digital isolator, MCP4921 12-bit DAC as well as XTR116 4-20mA current loop transmitter. 4-20mA T Click™ communicates with target board microcontroller via three mikroBUS™ SPI lines (SDI, SCK, CS). Together with 4-20mA R Click™ this board forms a complete 4-to-20mA current loop standard. The board is designed to use 3.3V and 5V power supply. LED diode indicates the presence of power supply.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE 4-20mA T Click
MIKROE 4-20mA T Click COM-18791

Stock and Customer Discounts

$25.95 retail price.

Available Discounts

  • $24.65 | 25+ units
  • $23.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing