MIKROE 4x4 Key Click
COM-18792
MIKROE 4x4 Key Click
SKU: COM-18792
In stock
SKU
COM-18792
MIKROE 4x4 Key Click carries a 16 button keypad.
Product Overview
MIKROE 4x4 Key Click carries a 16 button keypad. The design of the board — inputs are read by a pair of connected 8-bit parallel-in serial-out shift registers — allows for multiple key presses at the same time. For ease of use, each button has silkscreen markings. The right-most column is marked with letters A-D, the other 12 buttons are marked like a telephone keypad. The board is designed to use either a 3.3V or 5V power supply.
Features & Specs
- Interface: SPI
- Compatibility: mikroBUS™
- Dimensions: 57.15 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE 4x4 Key Click
COM-18792
Stock and Customer Discounts
$10.95 retail price.
Available Discounts
- $10.40 | 25+ units
- $9.86 | 100+ units