This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 6LoWPAN C Click
WRL-18815

MIKROE 6LoWPAN C Click

SKU: WRL-18815

MIKROE 6LoWPAN C Click carries the CC2520 2.4GHz RF transceiver.

Out of stock
SKU
WRL-18815

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE 6LoWPAN C Click carries the CC2520 2.4GHz RF transceiver. The click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over SPI interface, with additional functionality provided by the following pins on the mikroBUS™ line: PWM, INT, RST, AN.

The CC2520 is TI's second-generation ZigBee®/IEEE 802.15.4 RF transceiver for the 2.4GHz unlicensed ISM band. This chip enables industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation.

In addition, the CC2520 provides extensive hardware support for frame handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and frame timing information.

The antenna is intended for use with all 2.4 GHz applications. It uses a ground plane in order to radiate efficiently, but this ground plane must not extend underneath the antenna itself.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE 6LoWPAN C Click
MIKROE 6LoWPAN C Click WRL-18815
$25.95 retail price.

Available Discounts

  • $24.65 | 25+ units
  • $23.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing