This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe 8-Pin I2C Click
DEV-17627

Mikroe 8-Pin I2C Click

SKU: DEV-17627

Mikroe 8-Pin I2C Click is a breakout board that simplifies the connection of add-on boards with an 8-pin Female Connector to mikroBUS™ socket.

Out of stock
SKU
DEV-17627

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe 8-Pin I2C Click is a breakout board that simplifies the connection of add-on boards with an 8-pin Female Connector to mikroBUS™ socket. The board is used as an I2C Adapter with no main component on itself, with only an on-board connector for connection establishing. 8-pin I2C Click has no regional restrictions, no need for special permits, and can be used worldwide. The board is compatible with MFI (Made for iPod), which ensures its proper operation with additional Apple accessories.

Features & Specs

  • Female Connector to mikroBUS socket
  • MFI compatibility
  • No regional restrictions
  • Expanding connectivity
  • Retaining a perfect connection quality at all times
  • I2C interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe 8-Pin I2C Click
Mikroe 8-Pin I2C Click DEV-17627
$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing