This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 8-pin I2C Click
BOB-19395

MIKROE 8-pin I2C Click

SKU: BOB-19395
In stock
SKU
BOB-19395

This board can be used as an I2C Adapter with no main component on itself, with only an on-board connector for connection establishing.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

8-pin I2C Click is a compact add-on board that represents a breakout board that simplifies the connection of add-on boards with 8 pin Female Connector to mikroBUS™ socket. This board can be used as I2C Adapter with no main component on itself, with only an on-board connector for connection establishing. 8-pin I2C Click has no regional restrictions, no need for special permits, and it is possible to use this Click board™ worldwide. Being compatible with MFI (Made for iPod) is the most important feature of the 8-pin I2C Click board™ which ensures its proper operation with additional Apple accessories. This Click board™ is suitable for expanding the connectivity of the development system with the mikroBUS™, and ideal for communication with numerous devices that share the identical peripheral address on the same bus.

8-pin I2C Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

8-pin I2C Click is a breakout board that simplifies the connection of add-on boards to the mikroBUS™ socket. This Click board™ represents a small-size PCB that can be connected to the mikroBUS™ socket like any other Click board™, with a 2x4 female header placed on itself. Each of the header pins is corresponding to a pin on the mikroBUS™ socket being used such as I2C lines (SCL, SDA) with two jumpers for I2C lines pull-up function selection, 3V3 power supply, and ground. This Click board™ allows easy pin access and manipulation while retaining a perfect connection quality at all times.

Being compatible with Apple’s MFI is the most important feature of the 8-pin I2C Click board™ which ensures its proper operation with additional Apple accessories. The name is a shortened version of the long-form Made for iPod, the original program that ultimately became MFI which refers to peripherals that work with Apple's iPod, iPad, and iPhone.

8-pin I2C Click communicates with MCU using the standard I2C 2-Wire interface. Lines of the mikroBUS™ to which this Click board™ is attached, are shared through the top 8-pin female header, which mirrors the pins of the connected mikroBUS™ socket. The 8-pin I2C Click also shares the 3V3 power rails, which makes it compatible with any other power compatible Click board™ and development systems.

This Click board™ is designed to be operated only with a 3.3V logic voltage level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with different logic voltage levels. However, the Click board™ comes equipped with a library that contains easy to use functions and a usage example that may be used as a reference for the development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

Customer Reviews

MIKROE 8-pin I2C Click
MIKROE 8-pin I2C Click BOB-19395

Stock and Customer Discounts

$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing