Mikroe Accel 14 Click
Mikroe Accel 14 Click is a digital acceleration and vibration sensor that features the STMicroelectronics IIS3DWB 3-Axis Digital Vibration Sensor.
Product Overview
Mikroe Accel 14 Click is a digital acceleration and vibration sensor that features the STMicroelectronics IIS3DWB 3-Axis Digital Vibration Sensor. The board allows selectable full-scale acceleration measurements in ranges of ±2g, ±4g, ±8g, and ±16g in three axes. It can measure accelerations with a bandwidth up to 6kHz with an output data rate of 26.7kHz. It has an SPI serial interface for accessing sensor registers from any host controller. The sensor can also use any of its two interrupt pins to report a detected event. It's features make it ideal for applications like vibration and condition monitoring, test and measurements, predictive maintenance, and more.
-
-
3-Axis MEMS Accelerometer - MMA8452Q
Special Price Current price: $1.49 Regular Price Original price: $2.95In stock
Features & Specs
- On-board modules
- IIS3DWB
- Ultra-wide bandwidth
- Ultra-low noise density
- High stability
- Low power consumption
- Thermal readings
- GPIO, SPI Interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V input voltage
Customer Reviews
