Mikroe Accel 15 Click
Mikroe Accel 15 Click contains a longevity acceleration sensor, and features the Bosch Sensortech BMA490L.
Product Overview
Mikroe Accel 15 Click contains a longevity acceleration sensor, and features the Bosch Sensortech BMA490L. The BMA490L is a high-performance 16-bit digital triaxial acceleration sensor with extended availability of up to ten years. It allows selectable full-scale acceleration measurements in ranges of ±2g, ±4g, ±8g, and ±16g in three axes. It has a configurable host interface that supports I2C and SPI serial communication and with intelligent on-chip motion-triggered interrupt features. Intelligent signal processing and evaluation in the accelerometer ASIC enables advanced gesture recognition for numerous industrial IoT applications where low power consumption is vital.
Features & Specs
- On-board modules
- Bosch Sensortech BMA490L high-performance 16-bit digital triaxial longevity acceleration sensor with extended availability of up to ten years
- Ultra-low power consumption
- High performance
- Programmable functionality
- On-chip interrupt features
- Adjustable bandwidth
- Optimized for industrial applications
- I2C, SPI interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units