This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Adapter Click
BOB-20449

MIKROE Adapter Click

SKU: BOB-20449

Adapter Click is a breakout board which simplifies connection of add-on boards with IDC10 headers to mikroBUS™ socket.

Out of stock
SKU
BOB-20449

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Adapter Click is a breakout board which simplifies connection of add-on boards with IDC10 headers to mikroBUS™ socket. There are two ways of establishing connection: using male or female IDC10 connectors. Both are provided with the package. You may solder male IDC10 header on the top side of Adapter Click and connect the add-on board directly or via IDC10 flat cable. In some cases, female header socket is a better choice. Solder it either on the top, or the bottom side, depending on which one is more convenient in given circumstances. Each mikroBUS™ line is covered, except AN and RST. There are two jumpers for SPI/I2C selection and one for selection of power supply range.

Features & Specs

  • Interface: I2C, PWM, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Adapter Click
MIKROE Adapter Click BOB-20449
$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing