This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe ADC 12 Click
DEV-17924

Mikroe ADC 12 Click

SKU: DEV-17924

Mikroe ADC 12 Click is a general-purpose analog-to-digital converter that features the ADS7828 low-power Texas Instruments 12-bit data acquisition device.

Out of stock
SKU
DEV-17924

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe ADC 12 Click is a general-purpose analog-to-digital converter that features the ADS7828 low-power Texas Instruments 12-bit data acquisition device. The device features a serial I2C interface and an 8-channel multiplexer. The A/D converter features a sample-and-hold amplifier and an internal, asynchronous clock. The board has a combination of an I2C serial interface, up to eight differential analog inputs, built-in reference with buffered output, and micro-power consumption. This makes it ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation.

Features & Specs

  • On-board modules
  • Texas Instruments ADS7828 low-power 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer
  • Low power consumption
  • 12-bit data acquisition device
  • 8-channel multiplexer
  • Internal voltage reference
  • I2C interface
  • mikroBUS compatibility
  • M (42.9mm x 25.4mm) click board size
  • 3.3V or 5V Input Voltage

Documentation

N/A

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe ADC 12 Click
Mikroe ADC 12 Click DEV-17924
$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing