This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ADC 17 Click
DEV-20520

MIKROE ADC 17 Click

SKU: DEV-20520
In stock
SKU
DEV-20520

ADC 17 Click is a compact add-on board that contains a high-performance data converter.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ADC 17 Click is a compact add-on board that contains a high-performance data converter. This board features the MAX11645, a low-power two-channel 12-bit analog-to-digital converter from Analog Devices. The MAX11645 measures two single-ended or one differential input. The fully differential analog inputs are software configurable (I2C interface) for unipolar or bipolar, and single-ended or differential operation. The 2.048V internal reference determines its full-scale analog input range. This Click board™ offers complete, high accuracy solutions for the most demanding applications from energy-harvesting sensors to portable consumer electronics, point-of-load monitoring (voltage, current, and temperature), and more.

ADC 17 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

ADC 17 Click as its foundation uses the MAX11645, a high-performance two-channel analog-to-digital converter (ADC) from Analog Devices. The MAX11645 uses successive-approximation conversion technique and fully differential input track/hold (T/H) circuitry to capture and convert an analog signal to a serial 12-bit digital output. It can measure either two single-ended or one differential input(s).

The MAX11645 is capable of sample rates up to 94ksps. By taking advantage of the ADC’s high sample rate, multiple channels can be converted in a short period. This capability allows the device to spend more time in shutdown mode, reducing total power consumption. It also includes a 2.048V internal reference which determines its full-scale analog input range. The fully differential analog inputs are software configurable for unipolar or bipolar applications; input signals from 0 to VREF (unipolar) or ±VREF/2 (bipolar) range can be resolved with accurate 12-bit accuracy.

ADC 17 Click communicates with MCU using the standard I2C 2-Wire interface to read data and configure settings, supporting Standard Mode operation with a clock frequency of 100kHz and Fast Mode up to 400kHz.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage: 3.3V
  • Analog Input Voltage: Min. 0V, Max. 2.048V
  • Resolution: 12 bits
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +30°C

Customer Reviews

MIKROE ADC 17 Click
MIKROE ADC 17 Click DEV-20520

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing