This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ADC Click
DEV-18849

MIKROE ADC Click

SKU: DEV-18849

MIKROE ADC Click carries the MCP3204 12-bit Analog-to-Digital converter.

Out of stock
SKU
DEV-18849

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE ADC Click carries the MCP3204 12-bit Analog-to-Digital converter. The Click is designed to run on 3.3V by default. Place PWR SEL SMD jumper to 5V position if used with 5V systems. It communicates with the target microcontroller over SPI interface.

MCP3204 Analog-to-Digital converter features 25k samples/second, 4 input channels and low power consumption (500nA typical standby, 2µA max).

There are four analog input screw terminals for each of the supported A/D channels. We added two more terminals for GND reference. Each analog input voltage is converted to an appropriate 12-bit digital value, which can be read using industry standard SPI communication interface.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE ADC Click
MIKROE ADC Click DEV-18849
$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing