This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Alcohol Click
SEN-18930

MIKROE Alcohol Click

SKU: SEN-18930

MIKROE Alcohol Click has a high sensitivity to alcohol and it can be used to detect alcohol in concentrations from 0.04 to 4mg/l.

Out of stock
SKU
SEN-18930

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Alcohol Click has a high sensitivity to alcohol and it can be used to detect alcohol in concentrations from 0.04 to 4mg/l.

Alcohol Click carries an MQ-3 Semiconductor sensor for alcohol. The Click is designed to run on a 5V power supply only. It communicates with the target microcontroller through the AN pin on the mikroBUS™ line.

MQ-3 sensor features

The gas sensing layer on the sensor unit is made of Tin dioxide (SnO2), an inorganic compound which has lower conductivity in clean air. The conductivity increases as the levels of alcohol gas rise.

Calibrating the sensor

To calibrate the sensor for the environment you’ll be using it in, Alcohol Click has a small potentiometer that allows you to adjust the Load Resistance of the sensor circuit.

Features & Specs

  • MQ-3 sensor
  • Concentration: 0.04-4mg/l alcohol
  • Sensitivity: Rs(in air)/Rs(0.4mg/LAlcohol)≥5
  • Interface: Analog
  • Input Voltage: 3.3V, 5V
  • Compatibility: mikroBUS™

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Alcohol Click
MIKROE Alcohol Click SEN-18930
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing